IESNA:LM-63-2002
[TEST]P941752
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-940-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20432
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2336.4 2300.7 2324.5 2371.1 2423.1 2475.1 2523.9 2561.8 2596.5 2645.3
2717.9 2834.9 2999.6 3194.7 3497.1 3997.7 4562.3 5232 6054.6 6885.7
7768.9 8458.2 8889.5 9202.7 9321.9 9367.4 9527.8 9845.3 9837.7 8954.5
6717.8 2872.9 752.1 311 116 32.5 0
2336.4 2313.7 2337.5 2384.1 2436.1 2488.1 2534.7 2572.7 2607.3 2653.9
2724.4 2840.3 3002.9 3193.6 3485.1 3960.9 4515.7 5165.9 5966.8 6907.4
7784.1 8460.3 8884.1 9186.4 9312.1 9385.8 9561.4 9878.9 9827.9 8876.5
6509.7 2663.7 751 303.4 114.9 31.4 0
2336.4 2310.4 2331 2374.4 2424.2 2471.9 2514.2 2542.3 2568.3 2606.3
2665.9 2763.4 2905.4 3077.7 3335.6 3753.9 4288.1 4921 5620 6414.3
7204.3 7921.7 8424.6 8771.4 9006.5 9237.3 9531 9891.9 10057.7 9419.4
7468.8 3794 1146.5 421.6 204.8 44.4 0
2336.4 2306.1 2325.6 2364.6 2406.9 2448 2486 2505.5 2518.5 2538
2574.8 2639.9 2741.7 2865.3 3038.7 3322.6 3711.6 4170 4686.9 5278.6
5934.3 6620.2 7269.4 7827.5 8309.7 8776.8 9388 10119.5 10701.4 10694.9
9638.3 7135 3234.8 1258.2 434.6 150.6 0
2336.4 2306.1 2321.3 2355.9 2392.8 2429.6 2466.5 2487.1 2496.8 2506.6
2539.1 2585.7 2664.8 2754.7 2856.6 3008.3 3235.9 3524.1 3887.2 4322.8
4817 5331.7 5923.4 6554.1 7217.3 7927.2 8729.1 9708.7 10935.5 11956.3
12126.4 10853.1 7381 3606.5 1272.2 309.9 0
2336.4 2307.2 2320.2 2351.6 2387.4 2426.4 2461.1 2484.9 2496.8 2508.7
2545.6 2596.5 2670.2 2749.3 2823 2922.7 3098.3 3324.7 3621.7 3988
4401.9 4857.1 5335 5899.6 6523.8 7215.2 8024.7 9033.6 10430.5 11889.1
12717.1 11888 8778.9 4926.4 2031.9 470.3 0
2336.4 2306.1 2316.9 2347.3 2383 2421 2455.6 2481.6 2497.9 2517.4
2553.2 2607.3 2672.4 2730.9 2779.7 2858.8 2995.3 3169.8 3414.7 3721.4
4066 4437.7 4849.5 5315.5 5853 6443.6 7227.1 8204.6 9522.3 11131.6
12154.6 11216.1 7701.8 4020.5 1470.6 251.4 0
2336.4 2313.7 2315.8 2340.8 2376.5 2418.8 2458.9 2492.5 2520.7 2540.2
2564 2599.8 2640.9 2669.1 2700.5 2751.5 2824.1 2916.2 3056 3266.2
3501.4 3770.1 4075.7 4422.5 4810.5 5274.3 5825.9 6513 7358.2 8448.4
9124.6 7960.8 5141 2293.1 586.3 96.4 0
2336.4 2321.3 2320.2 2337.5 2372.2 2417.7 2464.3 2507.6 2542.3 2567.3
2590 2611.7 2618.2 2616 2626.9 2650.7 2689.7 2747.1 2834.9 2962.8
3140.5 3346.4 3597.8 3894.8 4231.8 4611.1 5025.1 5509.5 6087.1 6585.6
6467.4 5162.7 2949.8 1065.3 265.5 74.8 0
2336.4 2328.8 2329.9 2342.9 2375.4 2416.6 2470.8 2523.9 2566.2 2599.8
2627.9 2644.2 2644.2 2638.8 2633.4 2631.2 2640.9 2672.4 2733.1 2830.6
2969.3 3153.5 3370.3 3628.2 3932.7 4277.3 4646.8 5030.5 5349.1 5388.1
4760.6 3148.1 1124.9 304.5 148.5 58.5 0
2336.4 2340.8 2346.2 2365.7 2400.4 2441.5 2499 2558.6 2613.8 2665.9
2716.8 2758 2787.2 2813.2 2836 2863.1 2903.2 2957.4 3038.7 3169.8
3365.9 3627.1 3955.5 4387.8 4943.8 5530 6142.3 6602.9 6661.4 5780.4
4022.6 1975.6 545.1 181 81.3 23.8 0
2336.4 2344 2353.8 2375.4 2413.4 2461.1 2522.8 2590 2655 2722.2
2795.9 2867.4 2939 3011.6 3093.9 3201.2 3334.5 3507.9 3733.3 4021.6
4381.3 4791 5246.1 5790.1 6385.1 6920.4 7239 7182.7 6545.5 5102
3109.1 1478.1 499.6 174.5 68.3 14.1 0
2336.4 2349.4 2365.7 2394.9 2439.4 2493.6 2565.1 2646.4 2724.4 2815.4
2919.4 3039.7 3177.4 3337.8 3535 3785.3 4086.6 4423.6 4773.6 5128
5472.6 5789 6081.6 6397 6723.2 6937.8 6905.2 6524.9 5689.4 4183
2460 1065.3 395.5 160.4 65 15.2 0
2336.4 2359.2 2390.6 2437.2 2499 2571.6 2664.8 2772.1 2904.3 3070.1
3286.8 3546.9 3834.1 4164.6 4477.8 4754.1 4965.4 5113.9 5206 5266.7
5320.9 5343.7 5285.1 5165.9 4956.8 4545 3857.9 2915.1 1900.8 1088
587.4 334.9 211.3 134.4 74.8 18.4 0
2336.4 2366.8 2415.5 2479.5 2558.6 2653.9 2775.3 2939 3147 3409.3
3698.6 3975 4216.6 4391.1 4486.5 4510.3 4472.4 4374.8 4209 3958.7
3627.1 3215.3 2709.2 2144.6 1629.9 1248.4 982.9 782.4 624.2 505
397.7 309.9 236.2 157.1 85.6 19.5 0
2336.4 2376.5 2444.8 2526.1 2620.4 2739.6 2901 3118.8 3386.5 3666.1
3906.7 4080.1 4159.2 4145.1 4050.8 3886.1 3642.3 3303.1 2919.4 2528.2
2195.5 1936.5 1718.7 1495.5 1264.7 1062 895.1 757.5 635 527.8
433.5 348.9 266.6 172.3 103 31.4 0
2336.4 2387.4 2471.9 2570.5 2688.6 2833.8 3032.2 3291.2 3569.7 3792.9
3921.9 3946.8 3885 3753.9 3561 3278.1 2934.6 2580.3 2280.1 2068.8
1936.5 1826 1684 1518.2 1311.3 1150.9 1018.7 884.3 766.2 664.3
567.9 463.8 362 259 159.3 55.3 0
2336.4 2402.5 2503.3 2616 2747.1 2909.7 3128.6 3403.9 3660.7 3805.9
3822.2 3732.2 3590.3 3413.6 3180.6 2891.3 2574.8 2297.4 2133.8 2029.7
1884.5 1741.5 1556.2 1393.6 1351.4 1260.3 1136.8 1014.3 898.4 783.5
669.7 565.7 453 342.4 225.4 81.3 0
2336.4 2412.3 2526.1 2655 2803.5 2979.1 3205.5 3460.2 3675.9 3740.9
3663.9 3507.9 3339.9 3151.4 2926 2659.4 2389.5 2215.1 2153.3 2034.1
1869.4 1646.1 1441.3 1406.6 1350.3 1259.2 1145.5 1026.3 910.3 797.6
686 584.1 471.4 366.3 237.3 99.7 0
2336.4 2422 2544.5 2686.5 2847.9 3034.3 3267.3 3524.1 3680.2 3649.9
3491.6 3299.8 3130.8 2967.1 2765.6 2527.2 2314.8 2250.8 2180.4 2028.7
1794.6 1506.3 1426.1 1379.5 1342.7 1252.7 1146.5 1034.9 917.9 801.9
693.6 563.5 428.1 318.6 196.1 79.1 0
2336.4 2428.5 2549.9 2698.4 2866.3 3059.2 3297.7 3553.4 3683.4 3607.6
3412.5 3216.4 3043 2875 2691.9 2493.6 2322.3 2281.2 2183.6 2005.9
1720.9 1483.6 1406.6 1349.2 1317.8 1238.7 1145.5 1037.1 926.6 818.2
713.1 574.4 425.9 317.5 158.2 67.2 0
2336.4 2424.2 2552.1 2699.5 2867.4 3059.2 3295.5 3552.3 3692.1 3619.5
3424.4 3226.1 3052.7 2886.9 2708.1 2517.4 2348.3 2309.3 2205.3 2023.2
1730.6 1491.2 1409.9 1343.8 1309.1 1233.2 1145.5 1039.3 930.9 824.7
715.2 565.7 421.6 302.3 156.1 61.8 0
